ESD Carbon Stripe PU Coated Dot Glove

Caution
Product Description
ESD glove with Dotting PU coating on the palm side of glove, So wearer has firm grip without much force on their hand. Dotting glove PU coating on cotton fabric also provide barrier against contaminants from palm skin. The back side of glove is made of less lint polyester with carbon line for ESD sensitive environment.
[Features]
- Dotting PU coating provide firm grip without much force hand.
- Continuous polyester filament with carbon fiber for ESD protection.
- Surface resistivity : 109 - 1010 Ohm/cm2
- Suitable for : Electronics & Assembly at semiconductors , LCD , HDD manufacturer.