Pen Paint-Sakura 1.0mm

Brand :
SAKURA

Caution

    Product Description

    The Sakura XPMK Paint Marker is a premium-quality, versatile tool designed for both industrial and creative applications. It combines the durability of paint with the precision of a marker, ensuring clear, long-lasting marks on various surfaces.

    Key Features

    • Tip Type: Available in fine and medium tip sizes (1.0mm - 2.0mm), offering excellent precision for detailed work.
    • Ink: Oil-based, waterproof, quick-drying, and opaque, ensuring vibrant and durable results.
    • Surface Compatibility: Suitable for use on metal, glass, plastic, wood, ceramic, leather, and many other materials.
    • Durability: Marks are lightfast, resistant to water, chemicals, and fading, ideal for both indoor and outdoor use.
    • Safety Standards: Free from harmful substances like lead (Pb), mercury (Hg), cadmium (Cd), and chromium VI (Cr6+). Compliant with standards from the European Union.
    • Barrel Design: Features a robust aluminum barrel that withstands industrial conditions.
    • Working Temperature: Usable in a range of 5°C to 40°C, ensuring performance in various environments.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat