3M Anti fog safety glasses

Caution
Product Description
The 3M Safety Glasses 11851 offer reliable protection with a stylish and lightweight design. These safety glasses feature a clear lens that complies with EN166, ANSI Z87.1, and CSA-Z94.3 standards, ensuring high safety and performance in various environments. The contemporary panoramic lens provides excellent visibility while the full side and brow protection enhances overall safety.
3M Safety Glasses 11851
Description
The 3M Safety Glasses 11851 offer reliable protection with a stylish and lightweight design. These safety glasses feature a clear lens that complies with EN166, ANSI Z87.1, and CSA-Z94.3 standards, ensuring high safety and performance in various environments. The contemporary panoramic lens provides excellent visibility while the full side and brow protection enhances overall safety.
Benefits
- High-Quality Protection: Meets EN166, ANSI Z87.1, and CSA-Z94.3 standards for safety eyewear.
- Panoramic View: The contemporary design allows for a wide field of vision, crucial for maintaining situational awareness.
- Comfortable Fit: The lightweight and universal fit ensures comfort during prolonged use, reducing user fatigue.
- Full Coverage: Provides full side and brow protection to safeguard against various hazards.
How to Use
- Put on the safety glasses before entering any hazardous area or beginning a task that requires eye protection.
- Ensure that the glasses fit snugly on your face, covering your eyes, sides, and brow for complete protection.
- Regularly clean the lenses with appropriate cleaning solutions to maintain clear visibility.
- Inspect the glasses periodically for any signs of wear or damage and replace them if necessary.