Schake Safety Belt Lanyard

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Schake Safety Belt Lanyard

    • Sling are constructed of 100% polyester.
    • Certified standard EN1492-1:2000.
    • Each kg class has its own colour code.
    • Melting point 260°C (500°F).
    • Working temperature -40°C to 100°C (40°F to 212°F).
    • Excellent resistant to acids, oil, utra violet ray, rot and mildew.
    • Light and easy to handle, store and clean.
    • Only 3% elongation.
    • Norm : According to Machine Directive 89/392/EC.
    • Weight 1.66 kg.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Schake Safety Belt Lanyard | MISUMI PB LOCAL | MISUMI Thailand