Schake Wall Eyewash

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Schake Wall Eyewash

    • Bowl:High quality stainless steel 304
    • Valve:Eye washer valve is making of 1/2" stainless steel 304 ball valve.
    • Water supply & outlet: 1" IPS
    • Water working pressure: 0.2MPA-0.8MPA
    • Flow rate : 76L/Min
    • Original Water : Clean water or leached water.
    • Activation : Eye washeris activated by flag handle.
    • Package : Carton size: 52x32x30cm 1set per export carton G.W. : 3.5kg N.W. : 2.5 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat