Schake Eyewash and Shower

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Schake Eyewash and Shower

    • Head/Bowl : High quality stainless steel 304.
    • Valve:Shower valve is making of 1" stainless steel 304 ball valve.
    • Water supply & outlet : 11/4" IPS
    • Water working pressure : 0.2MPA-0.8MPA
    • Flow control : 76L/Min
    • Original water : Clean water or leached water.
    • Activation : Shower is activated by pull rod. Eye washer is activated by flag handle or foot treadle.
    • Packag : Carton size:95x45x28cm 1 set per export carton G.W. :16kg N.W. :15 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat