Schake Chemical Protection Clothing

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Schake Chemical Protection Clothing

    • Chemical/paint/dust protection suit Type 5, Type 6 “Schake” made from Polypropylene. Coated with microphorous film.
    • It's a white jumpsuit with a hood, cuffs, ankles, and waist with elastic bands. There's a zipper in the front. Added another layer of protection with an adhesive strip. Sizes M, L, XL.
    • There is an adhesive strip covering the zipper area. Therefore, it provides excellent protection against liquid seepage.
    • Good ventilation both inside and outside. It doesn't feel stuffy even if you wear it for a long time.
    • Anti-static.
    • Suitable for painting/cleaning work, protection against light chemicals, dust protection, suitable for use in industry, medical work. Wear protection against germs aerosol secretions Doctors can use it to test COVID patients.
    • Standards : TYPE 5,TYPE 6,EN1149-1,EN1073-2,CE0624,EN14126

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Schake Chemical Protection Clothing | MISUMI PB LOCAL | MISUMI Thailand