Schake Oil-resistance Gloves

Caution
Product Description
Schake Oil-resistance GlovesOil-resistance Gloves can protects against chemicals, acids, alkalis, oils and solvents including esters, grease and animal fat. Add fingerprint embossing This increases efficiency in holding workpieces well.Thickness 18 mil, length 13 inches .Made from 100% nitrile.Flocked Lined inside, diamond pattern palm prevents slipping.Good protection against chemicals, solvents, oils, acids and alkalis.Resistant to abrasion A level of penetration.Better protection than general rubber gloves.Provides flexibility and durability. Pick up and hold workpieces precisely in wet and dry conditions.Comfortable to wear. Easy to use.Size 165x255x90Weight 0.06 gramsStandard : CE EN388, EN374-1, EN374-2, EN374-5