YAMATO Constant Temperature Dryer DY301

Brand :
YAMATO

Caution

    Product Description

    This is a constant temperature dryer with constant-value operation, and its comprehensive range of functions can now be set with simpler operations
    - Natural convection method
    - Operating temperature range: Room temperature +5 to 280°C
    - Temperature control method: PID control
    - Power cord length: Approx. 2m
    - Can be customized to accommodate different voltages from a single unit (consultation required)
    - Body dimensions (mm) Width: 400
    - Body dimensions (mm) Depth: 440
    - Body dimensions (mm) Height: 630
    - Effective inner dimension (mm) width: 300
    - Effective internal dimensions (mm) Depth: 310
    - Effective internal dimensions (mm) Height: 300
    - Capacity (L): 28
    - Power supply (V): Single phase 100
    - Heater capacity (W): 900
    - Safety devices: Self-diagnosis function, hydraulic independent overheat protector, overcurrent and earth leakage breaker
    - Temperature control method: PID control

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat