Linear Gauge, LG100

Brand :
MITUTOYO

Caution

    Product Description

    The LG100 is a very robust and economical linear gauge for in-line use and automatic machines, in combination with the EJ Counter.
    EH-counters can be used as well. The advanced construction of the plunger guidance assembly makes it very resistant to external shocks and vibrations.
    Its differential square-wave signal output allows for a wide range of applications.
    Long-lasting due to linear ball-bearings in the spindle unit.
    Repeatability of 0.3 µm.
    Narrow range accuracy: 0.5 µm (20 µm range).
    Operation temperature range: 0 - 50°C.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Linear Gauge, LG100 | MITUTOYO | MISUMI Thailand