1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Extension Cord Reel 20M

Extension Cord Reel 20M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,772.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Feature]
• The steel reel is insulated for current leakage protection and is resistant to impact.
• Sockets are made of non-flammable plastic material.
• The overload protection system (Circuit Breaker) meets the standard of IEC 60934.
• The standard of TIS 5-2553.

Part Number
FM310T-20M
FM315T-20M
MN310T-20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Outlets

฿ 1,950.00

EXTENSION CORD REEL 20M 1 Piece(s) Available 5 Day(s) 4

฿ 2,129.00

EXTENSION CORD REEL 20M 1 Piece(s) Available 5 Day(s) 4

฿ 1,772.00

EXTENSION CORD REEL 20M 1 Piece(s) Available 5 Day(s) 2

Loading...

  1. 1

Basic Information

Electrical wire length(m) 20 Product Type Cord Reel Features Breaker Included