CRC Contact Cleaner

Brand :
CRC

Caution

    Product Description

    CRC CO Contact Cleaner 2015

    Experience the unparalleled efficiency and reliability of the CRC CO Contact Cleaner 2015. This high-purity cleaning solvent is specially formulated to ensure the optimal performance of your electrical components.

    Benefits

    • Fast Evaporation: Minimizes downtime associated with 'clean-in-place' cleaning methods.
    • Residue-Free: Prevents harmful build-up and ensures no conductive or insulating residues are left behind.
    • Plastic Safe: Safe for use on most plastics, ensuring compatibility with a wide range of materials.
    • High Purity: Scientifically formulated and technically proven to be stable and inert.

    Product Specifications

    • Product Code: 2015
    • Net Weight: 150g
    • Form: Aerosol spray
    • Applications: Suitable for cleaning electrical contacts, switches, relays, and other precision electronic components.
    • Packaging: Convenient 150g aerosol can for easy application.

    Why Choose CRC CO Contact Cleaner 2015?

    The CRC CO Contact Cleaner 2015 is trusted by professionals for its superior cleaning capabilities. Its quick-evaporating formula and residue-free nature make it the perfect choice for maintaining the integrity and performance of your electrical equipment. Whether you are in the industrial, automotive, or electronics sectors, this cleaner is designed to meet your highest standards.

    How to Use

    1. Ensure the equipment is powered off and cooled down.
    2. Spray the CRC CO Contact Cleaner 2015 directly onto the surface to be cleaned.
    3. Allow the solvent to evaporate. No wiping is necessary.
    4. Power on the equipment once the cleaner has fully evaporated.

    Safety Information

    Always use the CRC CO Contact Cleaner 2015 in a well-ventilated area. Avoid direct contact with skin and eyes. Refer to the safety data sheet for detailed safety information.

    Order your CRC CO Contact Cleaner 2015 today and keep your electrical components in top condition!

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CRC Contact Cleaner | CRC | MISUMI Thailand