(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Tap Wrenches (Steel) Volkel

Adjustable Tap Wrenches (Steel) Volkel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 376.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14000
14010
14015
14020
14030
14040
14050
14060
14070
14080 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw size (Nominal) Overall Length (L)
(mm)

฿ 376.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.0 FOR TAPS : M1-8 , 1/16-1/4 130mm.

฿ 460.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.1 FOR TAPS : M1-10 , 1/16-3/8 , G1/8 176mm.

฿ 460.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.1.1/2 FOR TAPS : M1-12 , 1/16-1/2 , G1/8 176mm.

฿ 803.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.2 FOR TAPS : M4-12 , 5/32-1/2 , G1/8 280mm.

฿ 1,546.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.3 FOR TAPS : M5-20 , 7/32-3/4 , G1/8-1/2 380mm.

฿ 2,702.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.4 FOR TAPS : M11-27 , 7/16-1" , G1/4-3/4 505mm.

฿ 3,192.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.5 FOR TAPS : M13-32 , 1/2-1.1/4 , G1/4-1" 700mm.

฿ 4,560.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.6 FOR TAPS: M18-42 , 3/4-1.1/2 , G1/2-1.1/4 1000mm.

฿ 5,152.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.7 FOR TAPS: M27-52 , 1.1/8-2" , G3/4-1.3/4 1250mm.

฿ 11,653.00

฿ 10,875.74

TAP WRENCH 1 Piece(s) 46 Day(s) NO.8 FOR TAPS: M27-64 , 1.1/8-3" , G3/4-3" 1250mm.

Basic Specifications

Product Description

Adjustable Tap Wrenches (Steel) Volkel

Tap wrench Gr.0 - Gr.8

Materials : Steel

DIN 1814

Part Number
14000
14010
14015
14020
14030
14040
14050
14060
14070
14080 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw size (Nominal) Overall Length (L)
(mm)

฿ 376.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.0 FOR TAPS : M1-8 , 1/16-1/4 130mm.

฿ 460.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.1 FOR TAPS : M1-10 , 1/16-3/8 , G1/8 176mm.

฿ 460.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.1.1/2 FOR TAPS : M1-12 , 1/16-1/2 , G1/8 176mm.

฿ 803.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.2 FOR TAPS : M4-12 , 5/32-1/2 , G1/8 280mm.

฿ 1,546.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.3 FOR TAPS : M5-20 , 7/32-3/4 , G1/8-1/2 380mm.

฿ 2,702.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.4 FOR TAPS : M11-27 , 7/16-1" , G1/4-3/4 505mm.

฿ 3,192.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.5 FOR TAPS : M13-32 , 1/2-1.1/4 , G1/4-1" 700mm.

฿ 4,560.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.6 FOR TAPS: M18-42 , 3/4-1.1/2 , G1/2-1.1/4 1000mm.

฿ 5,152.00

TAP WRENCH 1 Piece(s) 4 Day(s) NO.7 FOR TAPS: M27-52 , 1.1/8-2" , G3/4-1.3/4 1250mm.

฿ 11,653.00

฿ 10,875.74

TAP WRENCH 1 Piece(s) 46 Day(s) NO.8 FOR TAPS: M27-64 , 1.1/8-3" , G3/4-3" 1250mm.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1