(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Baseball Cap Type 164-EZ-BLUE

Helmet Baseball Cap Type 164-EZ-BLUE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 164-EZ-B1-J

  • Color
    Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Trusco Code
    418-5242
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375
  • Amount Of Content
    1 pc.
Part Number
164-EZ-B1-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 772.40

HELMETS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Color
    Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Trusco Code
    418-5242
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375
  • Amount Of Content
    1 pc.

Product Description

[Features]
·This is the classic baseball cap type.
[Applications]
・ For flying/falling objects / crash protection / electricity.
· For electrical insulation. (Working voltage 7,000 V or less)

Specifications of 164-EZ-B1-J

  • Color
    Blue
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Trusco Code
    418-5242
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375
  • Amount Of Content
    1 pc.
Part Number
164-EZ-B1-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 772.40

HELMETS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1