Oil Resistant Gloves without Lining

Brand :
MISUMI PB GLO
Caution
Product Description
Chemical protective gloves:
Nitrile chemical protective gloves,
palm with textured handling for easy grip
abrasion resistant and anti-slip, resistant to medium and low chemical concentration reagents
length: 320 mm
size: 8
color: green



Nitrile chemical protective gloves,
palm with textured handling for easy grip
abrasion resistant and anti-slip, resistant to medium and low chemical concentration reagents
length: 320 mm
size: 8
color: green


