(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Table Saw

BOSCH Table Saw

You can add up to 6 items to the comparison list.

Loading...

Details

  • From :
    ฿ 9,190.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTS10-XC
GTS254
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,111.00

TABLE SAW 1 Piece(s) 3 Day(s)

฿ 9,190.00

TABLE SAW 1 Piece(s) 3 Day(s)

Product Description

The Bosch GTS254 Table Saw is engineered to deliver high precision and performance for professional woodworking tasks. With its powerful motor and advanced features, this table saw is ideal for a variety of applications including carpentry, construction, and home improvement projects.

Part Number
GTS10-XC
GTS254
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 29,111.00

TABLE SAW 1 Piece(s) 3 Day(s)

฿ 9,190.00

TABLE SAW 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH Table Saws: GTS254 and GTS 10-XC

The Bosch GTS254 and GTS 10-XC Table Saws are engineered to deliver high precision and performance for professional woodworking tasks. With their powerful motors and advanced features, these table saws are ideal for a variety of applications including carpentry, construction, and home improvement projects.

Key Features:

  • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
  • Large Cutting Capacity: Capable of handling large workpieces with ease.
  • Precision Rip Fence: Ensures accurate cuts every time with minimal adjustments.
  • Dust Extraction System: Keeps your workspace clean by efficiently removing dust during operation.
  • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

BOSCH GTS254 Technical Specifications:

SpecificationBOSCH GTS254
Saw Blade Diameter254 mm (10 inches)

BOSCH GTS 10-XC Technical Specifications:

The Bosch GTS254 and GTS 10-XC combine power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, these table saws are your reliable partners.

SpecificationBOSCH GTS 10-XC
Saw Blade Diameter254 mm (10 inches)
No-Load Speed3,200 rpm
Cuts at 90°/45°- / - mm (inches)
Cuts at Max Height/Width (90°)- / - mm (inches)
Cuts at Max Height/Width (45°)< td > - / - mm (inches)
 
Reference product pictureProduct codeCutting wheel diamter
GTS254254 mm (10 inches)
GTS10-XC254 mm (10 inches)