BOSCH Cord Circular Saw

Brand :
BOSCH

Caution

    Product Description

    The Bosch GKS Cord Circular Saw is designed to deliver high precision and performance for professional cutting tasks. With its powerful motor and advanced features, this corded circular saw is ideal for a variety of applications including woodworking, construction, and home improvement projects.

    BOSCH GKS Cord Circular Saw Series

    The Bosch GKS Cord Circular Saw series is designed to deliver high precision and performance for professional cutting tasks. With powerful motors and advanced features, these corded circular saws are ideal for a variety of applications including woodworking, construction, and home improvement projects.

    Key Features:

    • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
    • Ergonomic Design: Lightweight and ergonomic design ensures easy handling and portability.
    • Adjustable Cutting Depth: Allows for versatile cutting depths to match different project requirements.
    • Dust Extraction System: Ensures a clean working environment by efficiently removing dust during operation.
    • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

    BOSCH GKS 140 Specifications:

    • Saw Blade Diameter: 184 mm (7.25 inches)
    • No load speed: 6,200 RPM
    • Power: 1,400 W
    • Weight: 3.7 kg

     

    BOSCH GKS 190 Specifications:

    • Saw Blade Diameter: 184 mm (7.25 inches)
    • No load speed: 5,200 RPM
    • Power: 1,400 W
    • Weight: 4.1 kg

     

    BOSCH GKS 235 Specifications:

    • Saw Blade Diameter: 235 mm (9.25 inches)
    • No load speed: 5,300 RPM
    • Power: 2,050 W
    • Weight: 7.6 kg

     

    The Bosch GKS Cord Circular Saw series combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, these corded circular saws are your reliable partners.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat