BOSCH Cordless Circular Saw 18V (Only Body)

Brand :
BOSCH

Caution

    Product Description

    The Bosch GKM 18V-50 Metal Circular Saw is designed to deliver high precision and performance for professional metal cutting tasks. With its powerful motor and advanced features, this cordless circular saw is ideal for a variety of applications including construction, metalworking, and fabrication.

    BOSCH GKM 18V-50 Metal Circular Saw

    The Bosch GKM 18V-50 Metal Circular Saw is designed to deliver high precision and performance for professional metal cutting tasks. With its powerful motor and advanced features, this cordless circular saw is ideal for a variety of applications including construction, metalworking, and fabrication.

    Key Features:

    • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
    • Cordless Convenience: Powered by an 18V battery, offering freedom of movement without the hassle of cords.
    • Ergonomic Design: Lightweight and ergonomic design ensures easy handling and portability.
    • Adjustable Cutting Depth: Allows for versatile cutting depths to match different project requirements.
    • Spark-Free Cutting: Ensures safety by minimizing sparks during operation.
    • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

    Technical Specifications:

    • Saw Blade Diameter: 136 mm (5.4 inches)
    • No Load speed: 4,250 RPM
    • Weight (Excluded Battery): 2.2 kg

     

    The Bosch GKM 18V-50 combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or metal fabrication projects, this cordless metal circular saw is your reliable partner.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat