(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BOSCH Cord Diamond Tile Cutter

BOSCH Cord Diamond Tile Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GDC140

Part Number
GDC140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,359.00

CORD DIAMOND TILE CUTTER 1 Piece(s) 3 Day(s)

Product Description

The Bosch GDC140 Marble Cutter is designed to deliver high precision and performance for professional cutting tasks. With its powerful motor and advanced features, this marble cutter is ideal for a variety of applications including tile cutting, stone cutting, and masonry work.

Specifications of GDC140

Part Number
GDC140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,359.00

CORD DIAMOND TILE CUTTER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH GDC140 Marble Cutter

The Bosch GDC140 Marble Cutter is designed to deliver high precision and performance for professional cutting tasks. With its powerful motor and advanced features, this marble cutter is ideal for a variety of applications including tile cutting, stone cutting, and masonry work.

Key Features:

  • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
  • Ergonomic Design: Lightweight and ergonomic design ensures easy handling and portability.
  • Adjustable Cutting Depth: Allows for versatile cutting depths to match different project requirements.
  • Water Supply Kit: Ensures dust-free operation by providing a continuous water supply during cutting.
  • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

Technical Specifications:

  • Saw Blade Diameter: 110 mm (4.3 inches)
  • Power: 1,400 W

 

The Bosch GDC140 combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this marble cutter is your reliable partner.