- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,535.00
|
CORD METAL CUT-OFF SAW
|
1 Piece(s)
|
|
3 Day(s)
|
|
฿ 4,472.00
|
CORD METAL CUT-OFF SAW
|
1 Piece(s)
|
|
3 Day(s)
|
Product Description
The Bosch Metal Cut Off Saw GCO series is engineered to deliver high precision and performance for professional metal cutting tasks. With its robust motor and advanced features, this cut off saw is ideal for a variety of applications including construction, metalworking, and fabrication.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,535.00
|
CORD METAL CUT-OFF SAW
|
1 Piece(s)
|
|
3 Day(s)
|
|
฿ 4,472.00
|
CORD METAL CUT-OFF SAW
|
1 Piece(s)
|
|
3 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
BOSCH Metal Cut Off Saw GCO Series
The Bosch Metal Cut Off Saw GCO series is engineered to deliver high precision and performance for professional metal cutting tasks. With its robust motor and advanced features, this cut off saw is ideal for a variety of applications including construction, metalworking, and fabrication.
Key Features:
- Powerful Motor: Provides exceptional cutting power for fast and accurate results.
- Ergonomic Design: Lightweight and ergonomic design ensures easy handling and portability.
- Spark Deflector: Ensures safety by directing sparks away from the user.
- Durable Construction: Built with high-quality materials to withstand tough job site conditions.
BOSCH GCO 220 Specifications:
- Saw Blade Diameter: 355 mm (14 inches)
- No-Load Speed: 3,800 RPM
- Power: 2,200 W
BOSCH GCO14-24 Specifications:
- Saw Blade Diameter: 355 mm (14 inches)
- No-Load Speed: 3,800 RPM
- Power: 2,400 W
The Bosch Metal Cut Off Saw GCO series combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or metal fabrication projects, this cut off saw is your reliable partner.
Reference Product picture | Product code | Cutting whee diameter |
| GCO220 | 14 inches |
| GCO14-24 | 14 inches |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?