BOSCH CORDLESS DRIVER DRILL 12V (Only Body)

Caution
Product Description
The Bosch GSR 12V is a compact and versatile cordless drill/driver designed to meet the needs of both professional contractors and DIY enthusiasts. With its lightweight design and powerful performance, this tool is ideal for various drilling and screw-driving applications.
BOSCH GSR12V-30
The Bosch GSR12V-30 is a high-performance cordless drill/driver designed to deliver exceptional power and versatility. Perfect for both professional contractors and DIY enthusiasts, this tool is engineered to handle a wide range of drilling and screw-driving tasks with ease.
Key Features:
- Compact and Lightweight: Designed for easy handling and maneuverability, especially in tight spaces.
- High Torque Motor: Provides robust performance for demanding applications in wood, metal, and plastic.
- Two-Speed Transmission: Offers variable speed control to match different materials and tasks.
- Integrated LED Light: Illuminates dark work areas for improved visibility and precision.
- Durable Build: Constructed with high-quality materials to withstand tough job site conditions.
Technical Specifications:
- Battery Voltage: 12V
- No-Load Speed (1st Gear): 0-400 rpm
- No-Load Speed (2nd Gear): 0-1500 rpm
The Bosch GSR12V-30 combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this cordless drill/driver is your reliable partner.
BOSCH GSR12V-15-FC
The Bosch GSR12V-15-FC is an innovative and versatile cordless drill/driver designed to meet the diverse needs of professionals and DIY enthusiasts. This tool stands out with its flexibility, power, and compact design, making it ideal for various drilling and screw-driving applications.
Key Features:
- FlexiClick System: The unique FlexiClick system allows quick and easy attachment changes, providing maximum versatility.
- Compact Design: Lightweight and ergonomic design ensures comfortable handling in tight spaces.
- Powerful Motor: Delivers high torque for demanding tasks in wood, metal, and plastic.
- Two-Speed Transmission: Offers variable speed control to match different materials and tasks.
- Integrated LED Light: Illuminates dark work areas for improved visibility and precision.
- Durable Construction: Built with high-quality materials to withstand tough job site conditions.
Technical Specifications:
- Battery Voltage: 12V
The Bosch GSR12V-15-FC combines power, flexibility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this cordless drill/driver is your reliable partner.
| Reference product picture | Product code | Accessory |
![]() | GSR12V-50 | Only body |
![]() | GSR12V-15-FC | Offset Angle adapter x 1 Drill chuck adapter x1 Angle adapter x 1 |

