Cord Drill/Driver

Caution
Product Description
BOSCH GSB Cord Series
The Bosch GSB Cord Series offers a range of high-performance corded drill/drivers designed for both professional contractors and DIY enthusiasts. Known for their reliability and power, these tools are ideal for various applications including drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: Delivers high torque for demanding tasks.
- Variable Speed Control: Allows precise control over drilling speed.
- Ergonomic Design: Ensures comfortable handling during extended use.
- Durable Construction: Built to withstand tough job site conditions.
- Versatile Use: Suitable for drilling in wood, metal, and masonry.
BOSCH GSB550
The Bosch GSB550 is a versatile and powerful impact drill designed to meet the needs of both professional contractors and DIY enthusiasts. With its robust construction and high-performance capabilities, this tool is ideal for drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: The 550W motor delivers high torque for demanding tasks.
- Impact Drilling Function: Enables efficient drilling in masonry materials.
- Variable Speed Control: Allows precise control over drilling speed to match different materials.
- Ergonomic Design: Ensures comfortable handling during extended use with a soft grip handle.
- Durable Construction: Built to withstand tough job site conditions with a robust housing.
Technical Specifications:
- Power Input: 550W
- No-Load Speed: 0-2800 rpm
- Max Drilling Diameter in Wood: 25 mm
- Max Drilling Diameter in Steel: 10 mm
- Max Drilling Diameter in Masonry: 13 mm
The Bosch GSB550 combines power, versatility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this impact drill is your reliable partner.
BOSCH GSB600
The Bosch GSB600 is a versatile and powerful impact drill designed to meet the needs of both professional contractors and DIY enthusiasts. Known for its robust construction and high-performance capabilities, this tool is ideal for drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: The 600W motor delivers impressive torque and speed for demanding tasks.
- Impact Drilling Function: Efficiently drills through masonry materials with ease.
- Variable Speed Control: Allows precise control over drilling speed to match different materials.
- Ergonomic Design: Ensures comfortable handling during extended use with a soft grip handle.
- Durable Construction: Built to withstand tough job site conditions with a robust housing.
Technical Specifications:
- Power Input: 600W
- No-Load Speed: 0-2800 rpm
The Bosch GSB600 combines power, versatility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this impact drill is your reliable partner.
BOSCH GSB10RE
The Bosch GSB10RE is a compact and powerful impact drill designed to meet the needs of both professional contractors and DIY enthusiasts. With its robust construction and high-performance capabilities, this tool is ideal for drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: The 500W motor delivers high torque for demanding tasks.
- Impact Drilling Function: Enables efficient drilling in masonry materials.
- Variable Speed Control: Allows precise control over drilling speed to match different materials.
- Ergonomic Design: Ensures comfortable handling during extended use with a soft grip handle.
- Durable Construction: Built to withstand tough job site conditions with a robust housing.
Technical Specifications:
- Power Input: 500W
- No-Load Speed: 0-2600 rpm
- Max Drilling Diameter in Wood: 20 mm
- Max Drilling Diameter in Steel: 8 mm
- <Cord Length:
The Bosch GSB10RE combines power, versatility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this impact drill is your reliable partner.
BOSCH GSB16RE
The Bosch GSB16RE is a high-performance impact drill designed to cater to the needs of professional contractors and DIY enthusiasts alike. Known for its robust construction and exceptional capabilities, this tool is perfect for drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: The 750W motor delivers impressive torque and speed for demanding tasks.
- Impact Drilling Function: Efficiently drills through masonry materials with ease.
- Variable Speed Control: Allows precise control over drilling speed to match different materials.
- Ergonomic Design: Ensures comfortable handling during extended use with a soft grip handle.
- Durable Construction: Built to withstand tough job site conditions with a robust housing.
Technical Specifications:
- Power Input: 750W
- No-Load Speed: 0-2800 rpm
The Bosch GSB16RE combines power, versatility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this impact drill is your reliable partner.
BOSCH GSB13RE
The Bosch GSB13RE is a compact yet powerful impact drill designed to meet the needs of both professional contractors and DIY enthusiasts. Known for its robust construction and high-performance capabilities, this tool is ideal for drilling in wood, metal, and masonry.
Key Features:
- Powerful Motor: The 600W motor delivers impressive torque and speed for demanding tasks.
- Impact Drilling Function: Efficiently drills through masonry materials with ease.
- Variable Speed Control: Allows precise control over drilling speed to match different materials.
- Ergonomic Design: Ensures comfortable handling during extended use with a soft grip handle.
- Durable Construction: Built to withstand tough job site conditions with a robust housing.
Technical Specifications:
- Power Input: 600W
- No-Load Speed: 0-2800 rpm
The Bosch GSB13RE combines power, versatility, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this impact drill is your reliable partner.
Specification Comparison: BOSCH GSB550 vs. GSB600 vs. GSB10RE vs. GSB16RE vs. GSB13RE
| Reference product picture | Product code | Watt (W) | No-Load speed (RPM) |
![]() | GSB550 | 550 | 0-2800 |
![]() | GSB600 | 600 | 0-2800 |
![]() | GSB10RE | 500 | 0-2600 |
![]() | GSB16RE | 750 | 0-3000 |
![]() | GSB13RE | 600 | 0-2800 |




