BOSCH Cordless Impact Drill 18V (Only Body)

Brand :
BOSCH

Caution

    Product Description

    The Bosch GSB series features high-performance cordless drill/drivers designed for a variety of tasks.
    These tools are equipped with powerful motors that deliver substantial torque, making them suitable for drilling into wood, metal, and masonry.
    The two-speed gearbox allows for precise control over different applications, while the ergonomic design ensures user comfort during extended use.
    Battery and charger are sold separately!!

    BOSCH GSB18V-150C Cordless Drill/Driver

    The Bosch GSB18V-150C is a top-tier cordless drill/driver engineered for heavy-duty tasks. Key features include:

    • A robust brushless motor delivering up to 150 Nm of torque
    • Dual-speed gearbox (0-550 RPM and 0-2200 RPM) for diverse applications
    • Ergonomic design with soft grip for enhanced comfort
    • Maximum drilling capacity: 50mm in wood, 13mm in steel, and 16mm in masonry
    • Electronic Motor Protection (EMP) to prevent motor overloads and extend lifespan

    The Bosch GSB18V-150C cordless drill/driver delivers outstanding performance with its powerful brushless motor and versatile two-speed gearbox. Ideal for drilling through wood, metal, and masonry, this tool ensures user comfort with its ergonomic design. Featuring Electronic Motor Protection (EMP), it safeguards the motor from overloads ensuring long-lasting durability. Perfect for both professional contractors and DIY enthusiasts.

     

    BOSCH GSB185-LI Cordless Drill/Driver

    The Bosch GSB185-LI is a compact yet powerful cordless drill/driver designed to handle various tasks efficiently. Key features include:

    • A robust motor delivering up to 35 Nm of torque
    • Two-speed gearbox (0-400 RPM and 0-1300 RPM) for versatile applications
    • Lightweight design with soft grip for comfortable handling
    • Maximum drilling capacity: 30mm in wood, 10mm in steel, and 10mm in masonry
    • Electronic Cell Protection (ECP) to safeguard the battery against overloads
     

    BOSCH GSB18V-90 Cordless Drill/Driver

    The Bosch GSB18V-90 is a versatile cordless drill/driver designed to handle tough tasks efficiently.Key features include:

    • A powerful brushless motor delivering up to 90 Nm of torque
    • Two-speed gearbox (0-500 RPM and 0-2100 RPM) for various applications
    • Ergonomic design with soft grip for comfortable handling
    • Maximum drilling capacity: 38mm in wood, 13mm in steel, and 13mm in masonry
    • Electronic Motor Protection (EMP) to protect the motor against overloads
    Reference Product PictureProduct codeVoltage
    GSB185-LI18V (Only Body)
    GSB18V-150C18V (Only Body)
    GSB18V-9018V (Only Body)