BOSCH Cordless Impact Drill 12V (Set)

Brand :
BOSCH

Caution

    Product Description

    The Bosch GSB120-LI is a versatile and compact cordless drill/driver with a 12V battery, delivering up to 30 Nm torque.
    It features a two-speed gearbox (0-400/0-1500 rpm) for various applications and an ergonomic design for user comfort.
    Ideal for drilling in wood, metal, and masonry.

    BOSCH GSB 120-LI Cordless Drill/Driver

    The Bosch GSB 120-LI is a versatile and compact cordless drill/driver designed for both professional and DIY enthusiasts. With its powerful 12V battery, this tool delivers up to 30 Nm of torque, making it ideal for a wide range of applications including drilling in wood, metal, and masonry.

    Key Features:

    • Powerful Performance: Delivers up to 30 Nm torque for tough tasks.
    • Two-Speed Gearbox: Offers speeds of 0-400 rpm and 0-1500 rpm for various applications.
    • Compact Design: Lightweight and ergonomic design ensures comfortable handling.
    • Versatile Use: Suitable for drilling in wood, metal, and masonry.
    • Lithium-Ion Battery: Provides long-lasting power with no memory effect or self-discharge.

    BOSCH GSB 120-LI Technical Specifications:

    • Battery Voltage: 12V
    • Max Torque (Hard/Soft): 30 Nm / - Nm
    • No-Load Speed (1st Gear / 2nd Gear): 0-400 rpm / 0-1500 rpm
    • Chuck Capacity: 10 mm
    • Weight (Excl. Battery): Approx. 1 kg

    The Bosch GSB 120-LI combines power, versatility, and ease of use in one compact tool. Whether you are working on construction sites or home improvement projects, this cordless drill/driver is your reliable partner.

    If you are looking for a high-performance cordless drill that offers durability and efficiency, the Bosch GSB 120-LI is the perfect choice. Visit the official [Bosch Professional website](https://www.bosch-professional.com) for more details.

    Product is a set of 
    - GBA12V-2AH   1 EA
    - GAL1210-CV    1 EA

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat