BOSCH Cordless Impact Drill 12V (Only Body)

Brand :
BOSCH

Caution

  • Battery and charger are sold separately!!!!!

Product Description

Impressive features, powerful results
- High-end features within reach when screwdriving and drilling
- Brushless motor for longer tool life
- High torque and rapid drilling speeds for quick and powerful results
12V model (only body)

TECHNICAL DATA

Additional data

Torque (soft/hard/max.): 18/30/- Nm

No-load speed (1st gear / 2nd gear): 0 – 420 / 0 – 1,600 rpm

Weight excl. battery: 0.82 kg

Torque settings: 20+2

Battery type: Lithium-Ion

Max. impact rate: 24,000 bpm

Chuck capacity, min./max.: 1 / 10 mm
 

Total vibration values (Drilling in metal)

Vibration emission value ah: 2.1 m/s²

Uncertainty K: 1.5 m/s²
 

Total vibration values (Impact drilling in masonry)

Vibration emission value ah: 10.6 m/s²

Uncertainty K: 1.5 m/s²
 

Total vibration values (Screwdriving)

Vibration emission value ah: 1.5 m/s²

Uncertainty K:: 1 m/s²

The A-rated noise level of the power tool is typically as follows: Sound pressure level: null dB(A); Sound power level: null dB(A). Uncertainty null dB.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

BOSCH Cordless Impact Drill 12V (Only Body) | BOSCH | MISUMI Thailand