(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Dies Hss Volkel (B Type)

Round Dies Hss Volkel (B Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 565.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
26416
26417
26419
26420
26422
26427
26428
26431
26440
26443
26445
27402
27404
27406
27408
27410
27412
27414
27420
27424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tap Type Nomimal Diameter
(mm)

฿ 624.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M5.0X0.75 , OD : 20X7mm.

฿ 624.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M6.0X0.50 , OD : 20X5mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M7.0X0.50 , OD : 25X9mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M7.0X0.75 , OD : 25X9mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M8.0X0.50 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M9X0.50 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M9X0.75 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M10X0.5 , OD : 30X11mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M11X1.0 , OD : 30X11mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M12X0.75 , OD : 38X10mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M12X0.50 , OD : 38X10mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.0X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.1X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.2X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.4X0.30 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.6X0.35 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.7X0.35 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.8X0.35 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M2.3X0.40 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M2.6X0.45 , OD : 16X5mm.

Product Description

Round Dies Hss Volkel B Type

For General

-Non Abrasive Material Up To 800 N/Mm²

-Unalloyed And Low Alloyed Steel

Part Number
26416
26417
26419
26420
26422
26427
26428
26431
26440
26443
26445
27402
27404
27406
27408
27410
27412
27414
27420
27424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tap Type Nomimal Diameter
(mm)

฿ 624.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M5.0X0.75 , OD : 20X7mm.

฿ 624.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M6.0X0.50 , OD : 20X5mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M7.0X0.50 , OD : 25X9mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M7.0X0.75 , OD : 25X9mm.

฿ 675.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M8.0X0.50 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M9X0.50 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M9X0.75 , OD : 25X9mm.

฿ 850.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M10X0.5 , OD : 30X11mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M11X1.0 , OD : 30X11mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M12X0.75 , OD : 38X10mm.

฿ 977.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M12X0.50 , OD : 38X10mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.0X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.1X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.2X0.25 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.4X0.30 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.6X0.35 , OD : 16X5mm.

฿ 650.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.7X0.35 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M1.8X0.35 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M2.3X0.40 , OD : 16X5mm.

฿ 565.00

ROUND DIE M 1 Piece(s) 4 Day(s) Die Size : M2.6X0.45 , OD : 16X5mm.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1