BOSCH Cordless X-LOCK Angle Grinder 5" or 125 mm (clutch switch, only body)

Caution
Product Description
BOSCH CORDLESS ANGLE GRINDER X-LOCK (Only body)Improved power level and tool control in the 18 V category - with X-LOCK
Delivers power equal to a 1,000 W corded grinder due to brushless motor and ProCORE18V battery technology
Changing accessories is fast and convenient thanks to keyless X-LOCK click system
PROtection switch, KickBack Control, and X-Brake provide maximum user protection and convenience
Product Highlights
The GWX 18V-10 PC Professional cordless small angle grinder with X-LOCK offers an improved level of power and tool control in the 18 V category.
It delivers power equal to a 1,000 W corded grinder due to its brushless motor and ProCORE18V battery technology.
It comes with a keyless X-LOCK click system that enables fast and convenient accessory changes.
Furthermore, it features PROtection switch, KickBack Control, and X-Brake, providing maximum user protection and convenience.
This tool is intended for cutting and grinding metal, stone, and concrete.
It is compatible with dust attachments GDE 125 EA-T Professional and GDE 115 / 125 FC-T Professional, and Bluetooth module GCY 30-4, as well as all Bosch Professional 18 V batteries and chargers (Professional 18V System).