(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BOSCH Cordless X-LOCK Angle Grinder 5" or 125 mm (slide switch, only body)

BOSCH Cordless X-LOCK Angle Grinder 5" or 125 mm (slide switch, only body)

You can add up to 6 items to the comparison list.

Loading...

Details

  • From :
    ฿ 4,710.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GWX18V-10SC
GWX180-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,727.00

ANGLE GRINDER (X-LOCK) 1 Piece(s) 5 Day(s)

฿ 4,710.00

ANGLE GRINDER (X-LOCK) 1 Piece(s) 5 Day(s)

Product Description

BOSCH CORDLESS X-LOCK Angle grinder 5" or 125 mm
High-performance Brushless motor
Increased productivity thanks to improved efficiency and runtime
Convenient X-LOCK system

Part Number
GWX18V-10SC
GWX180-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,727.00

ANGLE GRINDER (X-LOCK) 1 Piece(s) 5 Day(s)

฿ 4,710.00

ANGLE GRINDER (X-LOCK) 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Highlights (GWX18V-10SC)

In your job, do you need the freedom of a cordless tool that matches the supreme performance of a corded one?
Our powerful GWX 18V-15 SC Professional with BITURBO brushless technology delivers high-class cordless performance equal to 1,500 W corded power.
Its super-fast X-brake immediately brings the disc to a standstill, so you can put aside the tool with peace-of-mind.
The tool has a user interface which gives you active tool status feedback and allows you to adjust the speed in 3 default levels.
Additionally, you can retrofit the grinder with a separate Bluetooth connectivity module.
This allows you to set up to 6 individual speed levels via the Bosch Toolbox App.
The angle grinder also comes with X-Lock, KickBack Control, Drop Control, soft start, and Vibration Control.

 

Product Highlights (GWX180-LI)

Bosch’s GWX 180-LI Professional cordless small angle grinder unites corded-level performance with outstanding ergonomics and convenient handling.
Specifically optimised for cutting applications, this tool’s balanced design and the slim handle provides superb versatility.
The brushless high-performance motor makes for fast working progress and provides the equivalent to 700W of corded power.
Thanks to improved efficiency and runtime, this grinder gets the best productivity out of every battery charge.
Slim handle design, keyless guard and X-LOCK system take this grinder’s user convenience to the next level.