(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GWS18-125-L |
GWS18-125SPL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,326.00 |
ANGLE GRINDER | 1 Piece(s) | 5 Day(s) | ||
฿ 5,651.00 |
ANGLE GRINDER | 1 Piece(s) | 5 Day(s) |
BOSCH Cord Angle Grinder 5" or 125 mmClutch switchPowerful professional tool220-240 V
Part Number |
---|
GWS18-125-L |
GWS18-125SPL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,326.00 |
ANGLE GRINDER | 1 Piece(s) | 5 Day(s) | ||
฿ 5,651.00 |
ANGLE GRINDER | 1 Piece(s) | 5 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Reference Product Picture | MISUMI Product code | Watt | Disc diameter | Spec and functions |
GWS18-125SPL | 1,800 | 5" or 125 mm | Heavy Duty Vibration Control Speed Selection PROtection Switch On/Off Kickback Control system | |
GWS18-125-L | 1,800 | 5" or 125 mm | Heavy Duty Vibration Control Constant Speed On/Off Kickback Control system Restart Protection |
How can we improve?
How can we improve?