BOSCH Cord Angle Grinder 5" or 125 mm (Slide switch)

Brand :
BOSCH
Caution
Product Description
BOSCH Cord Angle Grinder 5" or 125 mm
Professional tools with grinding or cutting power of 5" or 125 mm disc
.220-240V
Slide swith
BOSCH Cord Angle Grinder 5" or 125 mm
Reliable tools for professional
220-240 V
Reliable tools for professional
220-240 V
| Reference product Picture | MISUMI product code | Watt | Disc diameter | Spec and functions |
![]() | GWX9-125-S-X-LOCK | 900 | 5" or 125 mm | Heavy Duty Speed Selection Restart Protection Ergonomic Design Protection Guard X-Lock |
![]() | GWS12-125-S | 1,200 | 5" or 125 mm | Heavy Duty Reduced Grip Size On/Off Kickback Control system Vibration Control Restart Protection |
![]() | GWX14-125-X-LOCK | 1,400 | 5" or 125 mm | Heavy Duty Constant Speed Direct Cooling Soft Start Protection Guard X-Lock |
![]() | GWS17-125CI | 1,700 | 5" or 125 mm | Heavy Duty Vibration Control Constant Speed Restart Protection Direct Cooling On/Off Kickback Control system |
![]() | GWS19-125CIE | 1,900 | 5" or 125 mm | Heavy Duty Vibration Control Speed Selection Constant Speed Restart Protection On/Off Kickback Control system |
![]() | GWS13-125-CI | 1,300 | 5" or 125 mm | Vibration Control Constant Speed Restart Protection Direct Cooling Overload Protection |





