Cord Angle Grinder 4" or 100 mm (Slide Switch)

Brand :
BOSCH
Caution
- Cord model!
- Slide switch!
Product Description
BOSCH Cord Angle Grinder (4 inch, 100 mm)
Powerful tools for professional!High power
Efficient and Convenient!220-230V
Slide switch type
BOSCH Cord Angle Grinder!
Powerful Tools for professional!
Slide switch
220-240 V
Powerful Tools for professional!
Slide switch
220-240 V
| Reference product picture | MISUMI product code | Disc diamter | Watt | Spec/Function |
![]() | GWS7-100ET | 4" or 100 mm | 720 | Heavy Duty Speed Selection Direct Cooling Soft Grip Protection Guard |
![]() | GWS900-100 | 4" or 100 mm | 900 | Heavy Duty Restart Protection Direct Cooling Double Insulation Ergonomic design |
![]() | GWS750-100 | 4" or 100 mm | 750 | Heavy Duty Direct Cooling Ergonomic Design Protection Guard |
![]() | GWS700C | 4" or 100 mm | 710 | Direct Cooling Ergonomic design |
![]() | GWS060 | 4" or 100 mm | 670 | |
![]() | GWS900-100S | 4" or 100 mm | 900 | Heavy Duty Variable Speed Restart Protection Ergonomic Design |





