1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc grinder (silent type)

YKT AIRELECTORICTOOL

Disc grinder (silent type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Light and strong (20% less mass, 5% more output compared to conventional models), reduced head height (-13 mm compared to conventional models), easy-to-use power band, and dedicated motor that generates high torque even under load. We have thoroughly pursued ease of use.
· [Purpose]
· For grinding, polishing, deburring, and chamfering of metals.

Part Number
G400H-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,245.00

฿ 12,362.88

YKT AIRELECTORICTOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 100 to 105 Number of No-load Revolutions(rpm) 12500 Air Consumption(m³/min) 0.7
Operating Air Pressure(Mpa) 0.4~0.6MPa Applicable Grindstone Size (Thickness)(mm) 1 to 6 Applicable Grindstone Size (Inner Diameter)(mm) 15
Exhaust Direction Front Total Length(mm) 212 Weight(g) 13000
Accessories 1 touch jointHexagon wrench H5 1 pieceFoil cover CP 1 pieceOuter flange CP 1 piece

Please check the type/dimensions/specifications of the part G400H-S in the Disc grinder (silent type) series.