(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Foot Type 400kg Inner Leg Width 900mm 

Kozo Lifter Foot Type 400kg Inner Leg Width 900mm 

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of BEA-H400-15W9

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    400
  • Fork Dimensions Width (mm)
    218~581
  • Fork Dimensions Length (mm)
    1000
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Stroke(mm)
    35/94
  • Wheel Diameter D(mm)
    80/150
Part Number
BEA-H400-15W9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 121,338.00

฿ 85,822.37

KOZO LIFTER 1 Piece(s) 90 Day(s)

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    400
  • Fork Dimensions Width (mm)
    218~581
  • Fork Dimensions Length (mm)
    1000
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Stroke(mm)
    35/94
  • Wheel Diameter D(mm)
    80/150

Product Description

[Features]
· A lifter with wide legs that can scoop up pallets of 1100 x 1100 mm.
· Equipped with an automatic charger so you can charge anytime and anywhere.
· The uniquely shaped plated handle allows for flexible handling. (AC100V)
· Comes with an overload prevention valve.
· The BEN-DW type has widened the inner width of the legs so that it can scoop up 1100 pallets.
· The newly designed mast reduces rattling and allows for smooth ascending and descending.
· Comes with an easy-to-read battery level gauge.[Purpose]
· Lifting and transporting 1100 x 1100mm pallets.

Specifications of BEA-H400-15W9

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    400
  • Fork Dimensions Width (mm)
    218~581
  • Fork Dimensions Length (mm)
    1000
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Stroke(mm)
    35/94
  • Wheel Diameter D(mm)
    80/150
Part Number
BEA-H400-15W9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 121,338.00

฿ 85,822.37

KOZO LIFTER 1 Piece(s) 90 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1