1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuji High Speed ​​Baby Grinder Side Exhaust Type

AIR GRINDERS

Fuji High Speed ​​Baby Grinder Side Exhaust Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,028.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has an ergonomic design that fits comfortably in your hand and is easy to use.
·With a high output motor of up to 315W, the power is increased by 30% compared to the previous model.
·It is lightweight and compact..
·Highly durable..
·Designed to be easy for in-house repairs.

Part Number
FG-26H-20 6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,028.00

AIR GRINDERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 24000 Air Consumption Amount(m³/min) 0.59 Operating Air Pressure(Mpa) 0.63MPa
Overall Length(mm) 170 Chuck inner diameter(mm) 6 Trusco Code 171-7333
Mass(g) 610 Use Set contents/accessories:

Please check the type/dimensions/specifications of the part FG-26H-20 6 in the Fuji High Speed ​​Baby Grinder Side Exhaust Type series.