(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap Set Of 3 Pcs. Volkel【3 Pieces Per Package】

Hand Tap Set Of 3 Pcs. Volkel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 368.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90414
90416
90418
90420
90422
90424
90426
90430
90431
90438
90440
90444
90446
90448
90450
90454
90455
90456
90460
90462
90463
90464
90466
90468
90469
90470
90472
90474
90476
90478
90480
90482
90484
90486
90488
90490
90492
90493
90494
90496
90498
91402
91406
91408
91409
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Nomimal Diameter
(mm)
Overall Length
(mm)
Thread Length
(mm)
Shank Diameter
(mm)
Square Shank
(mm)

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2X0.4 42 15 3 2.5

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.3X0.4 42 15 3 2.5

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.5X0.45 44 16 3 2.5

฿ 883.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.6X0.45 44 16 3 2.5

฿ 368.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M3X0.5 46 18 4 3.2

฿ 543.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M3.5X0.6 48 18 4 3.2

฿ 395.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M4X0.7 52 20 5 4

฿ 435.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M5X0.8 60 22 5.5 4.5

฿ 693.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M5X0.75 60 22 5.5 4.5

฿ 462.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M6X1.0 62 24 6 4.5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M6X0.75 62 24 6 4.5

฿ 693.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M7X1.0 65 26 6.2 4.5

฿ 585.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X1.25 70 30 6.2 5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X1.0 70 30 6.2 5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X0.75 70 30 6.2 5

฿ 788.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.5 75 32 7.0 5.5

฿ 1,100.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.25 75 32 7.0 5.5

฿ 1,100.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.0 75 32 7.0 5.5

฿ 1,155.00

HAND TAP 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.75 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.5 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.25 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.0 82 38 8.5 6.5

฿ 1,128.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X2.0 88 42 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.5 88 42 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.25 88 39 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.0 70 30 10.5 8

฿ 1,453.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16x2.0 95 45 12.5 10

฿ 2,376.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16X1.5 95 45 12.5 10

฿ 2,376.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16X1.0 75 30 12.5 10

฿ 1,928.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18x2.5 100 48 14 11

฿ 2,240.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18X1.5 95 45 14 11

฿ 2,878.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18X1.0 95 45 14 11

฿ 2,199.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20x2.5 105 50 15 12

฿ 3,353.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20X1.5 95 45 15 12

฿ 3,353.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20X1.0 80 30 15 12

฿ 2,403.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22x2.5 115 55 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X1.5 95 45 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X2.0 95 45 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X1.0 95 45 17 13

฿ 3,055.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M24x3.0 120 58 19 15

฿ 4,208.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

46 Day(s) M24X1.5 95 45 19 15

฿ 5,090.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M27x3.0 130 62 20 15

฿ 6,542.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M27X1.5 95 45 20 15

฿ 6,828.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M30x3.5 135 65 23 17

฿ 8,429.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M30X1.5 105 45 23 17

Basic Specifications

Product Description

For General

-Non Abrasive Material Up To 900 N/Mm²

-Unalloyed And Low Alloyed Steel

-For Through And Blind Holes

-For Thread Cutting By Hand

- Sold As Set. 3Pcs Per Set. Each Set Contains

No.1 Rougher, No.2 Intermediate, No.3 Finisher

- Tolerance: ISO2/6H

- Standard: JIS B 4430

Part Number
90414
90416
90418
90420
90422
90424
90426
90430
90431
90438
90440
90444
90446
90448
90450
90454
90455
90456
90460
90462
90463
90464
90466
90468
90469
90470
90472
90474
90476
90478
90480
90482
90484
90486
90488
90490
90492
90493
90494
90496
90498
91402
91406
91408
91409
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Nomimal Diameter
(mm)
Overall Length
(mm)
Thread Length
(mm)
Shank Diameter
(mm)
Square Shank
(mm)

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2X0.4 42 15 3 2.5

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.3X0.4 42 15 3 2.5

฿ 910.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.5X0.45 44 16 3 2.5

฿ 883.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M2.6X0.45 44 16 3 2.5

฿ 368.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M3X0.5 46 18 4 3.2

฿ 543.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M3.5X0.6 48 18 4 3.2

฿ 395.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M4X0.7 52 20 5 4

฿ 435.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M5X0.8 60 22 5.5 4.5

฿ 693.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M5X0.75 60 22 5.5 4.5

฿ 462.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M6X1.0 62 24 6 4.5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M6X0.75 62 24 6 4.5

฿ 693.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M7X1.0 65 26 6.2 4.5

฿ 585.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X1.25 70 30 6.2 5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X1.0 70 30 6.2 5

฿ 748.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M8X0.75 70 30 6.2 5

฿ 788.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.5 75 32 7.0 5.5

฿ 1,100.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.25 75 32 7.0 5.5

฿ 1,100.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M10X1.0 75 32 7.0 5.5

฿ 1,155.00

HAND TAP 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.75 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.5 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.25 82 38 8.5 6.5

฿ 1,439.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M12X1.0 82 38 8.5 6.5

฿ 1,128.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X2.0 88 42 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.5 88 42 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.25 88 39 10.5 8

฿ 2,009.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M14X1.0 70 30 10.5 8

฿ 1,453.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16x2.0 95 45 12.5 10

฿ 2,376.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16X1.5 95 45 12.5 10

฿ 2,376.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M16X1.0 75 30 12.5 10

฿ 1,928.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18x2.5 100 48 14 11

฿ 2,240.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18X1.5 95 45 14 11

฿ 2,878.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M18X1.0 95 45 14 11

฿ 2,199.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20x2.5 105 50 15 12

฿ 3,353.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20X1.5 95 45 15 12

฿ 3,353.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M20X1.0 80 30 15 12

฿ 2,403.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22x2.5 115 55 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X1.5 95 45 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X2.0 95 45 17 13

฿ 3,638.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M22X1.0 95 45 17 13

฿ 3,055.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M24x3.0 120 58 19 15

฿ 4,208.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

46 Day(s) M24X1.5 95 45 19 15

฿ 5,090.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M27x3.0 130 62 20 15

฿ 6,542.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M27X1.5 95 45 20 15

฿ 6,828.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M30x3.5 135 65 23 17

฿ 8,429.00

HAND TAP SET 1 Pack(s)

3 Pieces Per Package

4 Day(s) M30X1.5 105 45 23 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1