1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letatwin Ink Ribbon LM-TP509W

LABEL ARTICLE

Letatwin Ink Ribbon LM-TP509W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 716.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tape length: 16 m
·Compatible models: LM-550W2, LM-500W2, LM-500F2, LM550W, LM-500W, LM-500

Part Number
LM-TP509W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 716.53

LABEL ARTICLE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cartridge Tape width (cartridge) 9 Size(mm) 9 x 16
Tape length(m) 16m roll, 1 piece Compatible Model LM-550W2, LM-500W2, LM-500F2, LM550W, LM-500W, LM-500 Length(m) 16

Please check the type/dimensions/specifications of the part LM-TP509W in the Letatwin Ink Ribbon LM-TP509W series.