(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Cord Magnetic Core Drill

BOSCH Cord Magnetic Core Drill

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GBM50-2

  • Voltage(V)
    220-230
  • Power Consumption(W)
    1200
  • Features
    Protection switchService DisplayLaser TargetHeavy dutyOverload protection
Part Number
GBM50-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 41,857.00

CORD HAMMER DRILL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Voltage(V)
    220-230
  • Power Consumption(W)
    1200
  • Features
    Protection switchService DisplayLaser TargetHeavy dutyOverload protection

Product Description

BOSCH power tool for metal drilling
A professional solution for metal drilling
Precision, Efficiency and convenience in metal drilling work
Fast targeting by Laser technology
Precise and efficient drill by magnetic force supportIdeal for metal core drilling

Specifications of GBM50-2

  • Voltage(V)
    220-230
  • Power Consumption(W)
    1200
  • Features
    Protection switchService DisplayLaser TargetHeavy dutyOverload protection
Part Number
GBM50-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 41,857.00

CORD HAMMER DRILL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH Magnetic core drill is a Professional solution for metal drilling.
Precision, Efficiency and convenience make it an ideal selection for metal drilling
Fast target set up by Laser tecnology
Prevent electric shock by supply cut off system
High magnetic force support makes it much easier when drilling tough metal
BOSCH Smart HMI system: display alert when it need preventive maintenance or tool life is running low.

Tools in a set:
1. Safety strap
2. Carrying case
3. Reduction sleeve MT2/MT1
4. Pilot pin
5. Coolant tank
6. Adapter for annular cutter
7. 3mm Hex key
8. 4mm Hex key
9. 6mm Hex key
10. Coolant tank holder
11. Crank handle
12. MT2 drill drift