Rotary Hammers, GBH 220

Brand :
BOSCH
Caution
Product Description
· Compact rotary hammer offers professional Bosch hammer performance within reach
· Powerful 720 W motor and 2.0 J of impact energy for effective hammer drilling in concrete (up to 22-mm diameter)
· Three-mode rotary hammer for hammer drilling, drilling, and chiselling – ensuring versatility and convincing results
| Reference Product Picture | MISUMI Product code | Features/Functions | Accessory |
![]() | GBH220 | Chisel function SDS Plus | Tool box |
![]() | GBH2-23REA | Heavy Duty Variable Speed Rotation Control Clutch Turn clockwise and counterclockwise SDS plus | Auxiliary Handle 1 EA Seal ring 5 EA Tool case 1 EA Cleaning cloth 1 EA Dust Extraction unit 1 EA |
![]() | GBH3-28DFR | Heavy Duty Vibration control Variable Speed Rotation Control Clutch | Tool case 1 EA Quick change chuck 1 EA Grease Tube 1 EA Cleaning cloth 1 EA SDS+ quick chane chuck 1 EA Depth stop 210 mm 1 EA Auxiliary handle 1 EA |
![]() | GBH4-32DFR | Heavy Duty Vibration control Variable Speed Rotation Control Clutch | Auxiliary handle 1 EA Grease tube 1 EA SDS+ quick change chuck 1 EA Cleaning cloth 1 EA Tool case 1 EA Depth stop 310 mm 1 EA |
![]() | GBH2-26DE | Rotation control clutch Variable speeds Heavy duty SDS Plus | Tool case 1 EA Auxiliary handle 1 EA Depth stop 210 mm 1 EA |
![]() | GBH2-26DFR | Rotation control clutch Variable speeds Heavy duty SDS Plus Turn clockwise/counterclockwise | Tool case 1 EA Auxiliary handle 1 EA Quick change chuck 13 mm 1 EA SDS+ quick change chuck 1 EA Depth stop 210 mm 1 EA |
![]() | GBH5-40D | Rotation control clutch Variable speeds Heavy duty | Auxiliary handle 1 EA Grease tube 1 EA Cleaning cloth 1 EA Tool case 1 EA |
![]() | GBH2-24DFR | Heavy duty SDS Plus | Tool case 1 EA |
![]() | GBH2-28DFV | Rotation control clutch Variable speeds Vibration control Heavy duty SDS Plus Turn clockwise/counterclockwise | Tool case 1 EA Depth gauge 1 EA Auxiliary handle 1 EA |
![]() | GBH2-24DRE | Heavy duty SDS Plus | Tool case 1 EA |









