BOSCH 12V Battery

Brand :
BOSCH
Caution
Product Description
BOSCH 12V Battery for BOSCH professional Power Tools
| Reference product picture | MISUMI Product code | Ah |
![]() | GBA12V-2AH | 2 Ah |
![]() | GBA12V-4AH-0-B | 4 Ah |

BOSCH 12V Battery for BOSCH professional Power Tools
| Reference product picture | MISUMI Product code | Ah |
![]() | GBA12V-2AH | 2 Ah |
![]() | GBA12V-4AH-0-B | 4 Ah |
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.