(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Cleaner 100Bar(270-300 l/h)

High Pressure Cleaner 100Bar(270-300 l/h)

You can add up to 6 items to the comparison list.

Loading...

Specifications of K1HORIZONTAL

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Discharge Pressure (50 Hz / 60 Hz)(MPa)
    50-60HZ
  • Width(mm)
    174
  • Depth(mm)
    384.5
  • Height(mm)
    298
  • Mass(g)
    4100
  • Power
    220-240V
  • Cord Length(m)
    6M
  • Motor Input/Output(kw)
    1.2
  • Maximum Water Supply Temperature
    40
Part Number
K1HORIZONTAL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,356.00

HIGH PRESSURE CLEANER 1 Piece(s) 11 Day(s) 10

Basic Specifications

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Discharge Pressure (50 Hz / 60 Hz)(MPa)
    50-60HZ
  • Width(mm)
    174
  • Depth(mm)
    384.5
  • Height(mm)
    298
  • Mass(g)
    4100
  • Power
    220-240V
  • Cord Length(m)
    6M
  • Motor Input/Output(kw)
    1.2
  • Maximum Water Supply Temperature
    40

Product Description

The K 1 Horizontal high-pressure water sprayer comes with a 6 meter long extension cord. It is also durable and suitable for use in a variety of areas outside - whether cleaning garden furniture or bicycles, with a design. Compact size, lightweight, with carrying handle, easy to move. Can be stored in the car Or in the case of limited space, it is still convenient and with a special innovative design. Makes the K 1 Horizontal high-pressure water sprayer able to suck water automatically without having to go through the faucet. or water pipe connection in any way

Specifications of K1HORIZONTAL

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Discharge Pressure (50 Hz / 60 Hz)(MPa)
    50-60HZ
  • Width(mm)
    174
  • Depth(mm)
    384.5
  • Height(mm)
    298
  • Mass(g)
    4100
  • Power
    220-240V
  • Cord Length(m)
    6M
  • Motor Input/Output(kw)
    1.2
  • Maximum Water Supply Temperature
    40
Part Number
K1HORIZONTAL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,356.00

HIGH PRESSURE CLEANER 1 Piece(s) 11 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1