(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
48-22-8442 |
48-22-8443 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
---|---|---|---|---|---|---|---|
฿ 7,464.00 |
TOOL BOX | 1 Piece(s) | 4 Day(s) | 564 X 414 X 363 | 2 | ||
฿ 8,360.00 |
TOOL BOX | 1 Piece(s) | 4 Day(s) | 414 X 564 X 363 | 3 |
Part Number |
---|
48-22-8442 |
48-22-8443 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
---|---|---|---|---|---|---|---|
฿ 7,464.00 |
TOOL BOX | 1 Piece(s) | 4 Day(s) | 564 X 414 X 363 | 2 | ||
฿ 8,360.00 |
TOOL BOX | 1 Piece(s) | 4 Day(s) | 414 X 564 X 363 | 3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?