ESD Glove,Top fit, Economical Version

Brand :
MISUMI PB GLO

Caution

    Product Description

    Product overview
    Product overview
    Product feature
    MISUMI Smart Choice Series PU fingertip-coated gloves, anti-static, wear-resistant, and anti-slip safety gloves.
    Carbon fiber conductive yarn, polyester lining, comfortable to wear, strong grip, flexible movement, and excellent breathability.
    Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component manufacturing, and other industries.

    PU fingertip coated gloves
    PU coating on the fingertips provides a certain degree of anti-slip and comfortable wear

    PU gloves
    Strong grip, flexible movement, good breathability, and long-lasting abrasion resistance

    Coating gloves
    Highly elastic cuff, closely fits the shape of the hand
    Specification overview
    MaterialPolyester + carbon fiber + PU ColorGray white Packaging12 pairs/package
    Product modelTotal lengthPalm widthWeight (pair)Application
    VTPTFL-M195+/-3 mm75+/-3 mm19+/-1 gGreen cuff, anti-static, partial anti-slip, fits the shape of the hand
    VTPTFL-L210+/-3mm80+/-3mm20+/-1gGray cuff, anti-static, partial anti-slip, fits the shape of the hand
    Application example
    Where are PU gloves the cheapest
    Precaution
    ● Suitable for use in dry and mildly oily environments
    ● Prolonged placement in a dirty environment may cause mold
    ● Do not store in high temperature or humid environments
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ESD Glove,Top fit, Economical Version | MISUMI PB GLO | MISUMI Thailand