LOAD CELL HIGH ACCURACY TYPE SK-2000N

Brand :
IMADA
Caution
Product Description
LOAD CELL HIGH ACCURACY TYPE SK-2000N
Cuboid shape and durable load cell (IP67)
It is able to utilize the 2 holes and mount metal fittings if necessary
Capacity : 2000N
Accuracy : +-0.25%F.S. or less
Size : Approx.W130XDX30H30mm
Cable Lenght : Approx.5m
Please contact us if the users need the thread.