(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIAL INDICATOR ANALOG 40MM. MITUTOYO MODEL 1167A

DIAL INDICATOR ANALOG 40MM. MITUTOYO MODEL 1167A

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 1167A

Part Number
1167A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,160.00

฿ 3,647.09

MTY MEASURING TOOLS 1 Piece(s) Quote

Product Description

DIAL INDICATOR 40MM. MITUTOYO 1167A

Functions : Analog / Inch

Range : 0.2"

Graduation : 0.001"

Accuracy : ±0.001"

Specifications of 1167A

Part Number
1167A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,160.00

฿ 3,647.09

MTY MEASURING TOOLS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1