(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NT30/1ME-CN |
NT-38/1ME |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dust Collection Capacity (L) |
Maximum Airflow (m3/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,545.00 |
VACUUM CLEANERS(WET AND DRY) | 1 Piece(s) | 5 Day(s) | 10 | 28 | - | 360 | 376 | 645 | 1300 | ||
฿ 9,910.00 |
VACUUM CLEANERS(WET AND DRY) | 1 Piece(s) | 11 Day(s) | 10 | 38 | 59 | 365 | 380 | 735 | 1500 |
The NT Classic wet and dry vacuum cleaner with a powerful 1,500 watt impeller can thoroughly remove dirt and grime. For excellent cleaning results. Incredibly fast: Thanks to the Easy Service Concept system, the propeller can be replaced in just 44 seconds.
Part Number |
---|
NT30/1ME-CN |
NT-38/1ME |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dust Collection Capacity (L) |
Maximum Airflow (m3/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,545.00 |
VACUUM CLEANERS(WET AND DRY) | 1 Piece(s) | 5 Day(s) | 10 | 28 | - | 360 | 376 | 645 | 1300 | ||
฿ 9,910.00 |
VACUUM CLEANERS(WET AND DRY) | 1 Piece(s) | 11 Day(s) | 10 | 38 | 59 | 365 | 380 | 735 | 1500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?