(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Wrench KI-2422 (SQ.DR.1/2")

Air Ratchet Wrench KI-2422 (SQ.DR.1/2")

You can add up to 6 items to the comparison list.

Loading...

Specifications of KI-2422

  • Product Type
    Main Body
  • Capacity Bolt Diameter(φ/mm)
    M10
  • Max. Tightening Torque(N▪m)
    108
  • Number of load-free rotations(rpm)
    210
  • Air Consumption Amount(m³/min)
    127 I/min
  • Ventilation
    Forward
Part Number
KI-2422
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,079.44

IR RATCHET WRENCH 1 Piece(s) 11 Day(s) 10

Basic Specifications

  • Capacity Bolt Diameter(φ/mm)
    M10
  • Product Type
    Main Body
  • Max. Tightening Torque(N▪m)
    108
  • Number of load-free rotations(rpm)
    210
  • Air Consumption Amount(m³/min)
    127 I/min
  • Ventilation
    Forward

Specifications of KI-2422

  • Product Type
    Main Body
  • Capacity Bolt Diameter(φ/mm)
    M10
  • Max. Tightening Torque(N▪m)
    108
  • Number of load-free rotations(rpm)
    210
  • Air Consumption Amount(m³/min)
    127 I/min
  • Ventilation
    Forward
Part Number
KI-2422
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,079.44

IR RATCHET WRENCH 1 Piece(s) 11 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1