(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Compressor - SGBM9031 3HP 24L

Air Compressor - SGBM9031 3HP 24L

You can add up to 6 items to the comparison list.

Loading...

Specifications of SGBM9031

  • Speed
    2850 r/min
  • Volt HZ
    220 V/50 Hz
  • Power
    3 HP
  • Tank Capacity(L)
    24L
  • AMP
    8A
  • Size (L x W x H)
    590 x 290 x 620
  • Weight(g)
    23500
Part Number
SGBM9031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,467.00

AIR PUMP 1 Piece(s) 12 Day(s) 10

Basic Specifications

  • Speed
    2850 r/min
  • Volt HZ
    220 V/50 Hz
  • Power
    3 HP
  • Tank Capacity(L)
    24L
  • AMP
    8A
  • Size (L x W x H)
    590 x 290 x 620
  • Weight(g)
    23500

Specifications of SGBM9031

  • Speed
    2850 r/min
  • Volt HZ
    220 V/50 Hz
  • Power
    3 HP
  • Tank Capacity(L)
    24L
  • AMP
    8A
  • Size (L x W x H)
    590 x 290 x 620
  • Weight(g)
    23500
Part Number
SGBM9031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,467.00

AIR PUMP 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1