(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Compressor - D5502-50 1.5HP(4P) 50L

Air Compressor - D5502-50 1.5HP(4P) 50L

You can add up to 6 items to the comparison list.

Loading...

Specifications of D5502-50

  • Speed
    1380 rpm
  • Volt HZ
    220 V/50 Hz
  • Power
    1100W
  • Air Capacity
    204 L/Min
  • Tank Capacity(L)
    24L
  • AMP
    5.0A
  • Size (L x W x H)
    740 x 320 x 640
  • Max Press
    8 Bar
  • Weight(g)
    34000
Part Number
D5502-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 7,043.00

AIR PUMP 1 Piece(s) 12 Day(s) 10

Basic Specifications

  • Speed
    1380 rpm
  • Volt HZ
    220 V/50 Hz
  • Power
    1100W
  • Air Capacity
    204 L/Min
  • Tank Capacity(L)
    24L
  • AMP
    5.0A
  • Size (L x W x H)
    740 x 320 x 640
  • Max Press
    8 Bar
  • Weight(g)
    34000

Specifications of D5502-50

  • Speed
    1380 rpm
  • Volt HZ
    220 V/50 Hz
  • Power
    1100W
  • Air Capacity
    204 L/Min
  • Tank Capacity(L)
    24L
  • AMP
    5.0A
  • Size (L x W x H)
    740 x 320 x 640
  • Max Press
    8 Bar
  • Weight(g)
    34000
Part Number
D5502-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 7,043.00

AIR PUMP 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1