(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
50223R |
50223R-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 16,667.00 |
TOOL CABINET FORCE | 1 Piece(s) | 12 Day(s) | 10 | ||
฿ 39,867.00 |
TOOL CABINET FORCE | 1 Piece(s) | 12 Day(s) | 10 |
FORCE MODEL : 50223R , 50223R-180
FORCE tool cabinet set
Tool cabinet with equipment Suitable for professional technicians
that requires complete tools Inside assembled drawer
With the tool set packed in the tray Helps to pick up and use
and convenient storage Good protection against loss by
There are various types of tools, from 180-562 pieces.
that includes both metric and inch (SAE) tools
Choose the one that is appropriate for the job that needs to be done. For tool cabinet with wheels Helps in conveniently moving tools
Save time at work
Only Model 50223R Not Tools included.
Part Number |
---|
50223R |
50223R-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 16,667.00 |
TOOL CABINET FORCE | 1 Piece(s) | 12 Day(s) | 10 | ||
฿ 39,867.00 |
TOOL CABINET FORCE | 1 Piece(s) | 12 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?