1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

COMPACT DIAL INDICATORS

COMPACT DIAL INDICATORS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Meet DIN878
■Jeweled bearing
■Supplied with limit pointers and bezel clamp
■Optional accessory: backs (page 222-223), contact points (page 219-221)

Part Number
2311-3
2311-3F
2311-5
2311-5F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRang
(mm)
Accuracy
(mm)
Type

฿ 1,294.00

DIAL INDICATOR LUG BACK 1 Piece(s) 13 Day(s) 3mm12µm Lug back

฿ 1,234.00

DIAL INDICATOR FLAT BACK 1 Piece(s) 13 Day(s) 3mm12µm Flat back

฿ 1,300.00

DIAL INDICATOR LUG BACK 1 Piece(s) 13 Day(s) 5mm14µm Lug back

฿ 1,260.00

DIAL INDICATOR FLAT BACK 1 Piece(s) 13 Day(s) 5mm14µm Flat back

Loading...

  1. 1

Basic Information

Application Standard Type / Dial Gauge Stand Display Method Dial Resolution(mm) 0.01mm
Hysteresis 3µm Range/Rev 0.5mm Dial reading 0-50